JAJSLI7C September 2011 – March 2021 SN74AVC2T244
PRODUCTION DATA
PARAMETER(1)(2) | TEST CONDITIONS | VCCA (V) | VCCB (V) | –40°C to 85°C | UNIT | |||
---|---|---|---|---|---|---|---|---|
MIN | MAX | |||||||
VIH | Input HIGH Voltage (An, OE) | 2.7 – 3.6 | 0.9 – 3.6 | 2.0 | – | V | ||
2.3 – 2.7 | 1.6 | – | ||||||
1.4 – 2.3 | 0.65 × VCCA | – | ||||||
0.9 – 1.4 | 0.9 × VCCA | – | ||||||
VIL | Input LOW voltage (An, OE) | 2.7 – 3.6 | 0.9 – 3.6 | – | 0.8 | V | ||
2.3 – 2.7 | – | 0.7 | ||||||
1.4 – 2.3 | – | 0.35 × VCCA | ||||||
0.9 – 1.5 | – | 0.1 × VCCA | ||||||
VOH | Output HIGH voltage | IOH = –100 µA; VI = VH | 0.9 – 3.6 | 0.9 – 3.6 | VCCB – 0.2 | – | V | |
IOH = –0.5 mA; VI = VH | 0.9 | 0.9 | 0.75 × VCCB | – | ||||
IOH = –2 mA; VI = VH | 1.4 | 1.4 | 1.05 | – | ||||
IOH = –6 mA; VI = VH | 1.65 | 1.65 | 1.25 | – | ||||
2.3 | 2.3 | 2.0 | – | |||||
IOH = –12 mA; VI = VH | 2.3 | 2.3 | 1.8 | – | ||||
2.7 | 2.7 | 2.2 | – | |||||
IOH = –18 mA; VI = VH | 2.3 | 2.3 | 1.7 | – | ||||
3.0 | 3.0 | 2.4 | – | |||||
IOH = –24 mA; VI = VH | 3.0 | 3.0 | 2.2 | – | ||||
VOL | Output LOW voltage | IOH = 100 µA; VI = VH | 0.9 – 3.6 | 0.9 – 3.6 | – | 0.2 | V | |
IOH = 0.5 mA; VI = VH | 1.1 | 1.1 | – | 0.3 | ||||
IOH = 2 mA; VI = VH | 1.4 | 1.4 | – | 0.35 | ||||
IOH = 6 mA; VI = VH | 1.65 | 1.65 | – | 0.3 | ||||
IOH = 12 mA; VI = VH | 2.3 | 2.3 | – | 0.4 | ||||
2.7 | 2.7 | – | 0.4 | |||||
IOH = 18 mA; VI = VH | 2.3 | 2.3 | – | 0.6 | ||||
3.0 | 3.0 | – | 0.4 | |||||
IOH = 24 mA; VI = VH | 3.0 | 3.0 | – | 0.55 | ||||
II | Input Leakage Current | VI = VCCA or GND | 0.9 – 3.6 | 0.9 – 3.6 | –1.0 | 1.5 | μA | |
IOFF | Power-Off Leakage Current | OE = 0V | 0 | 0.9 – 3.6 | –1.0 | 1.3 | μA | |
0.9 – 3.6 | 0 | –1.0 | 1.5 | |||||
ICCA | Quiescent Supply Current | VI = VCCA or GND; IO = 0 | 0.9 – 3.6 | 0.9 – 3.6 | – | 3.0 | μA | |
ICCB | Quiescent Supply Current | VI = VCCA or GND; IO = 0 | 0.9 – 3.6 | 0.9 – 3.6 | – | 3.0 | μA | |
ICCA + ICCB | Quiescent Supply Current | VI = VCCA or GND; IO = 0 | 0.9 – 3.6 | 0.9 – 3.6 | – | 6.0 | μA | |
ΔICCA | Increase in ICC per Input Voltage, Other inputs at VCCA or GND | VI = VCCA – 0.3 V; VI = VCCA or GND | 3.6 | 3.6 | – | 5.0 | μA | |
ΔICCB | Increase in ICC per Input Voltage, Other inputs at VCCA or GND | VI = VCCA – 0.3 V; VI = VCCA or GND | 3.6 | 3.6 | – | 5.0 | μA | |
IOZ | I/O Tri-State Output Leakage Current | TA = 25°C, OE = 0 V | 0.9 – 3.6 | 0.9 – 3.6 | –1.0 | 1.0 | μA |