JAJSLM8B December 2022 – June 2024 TPS65219-Q1
PRODUCTION DATA
VIN = 5.0 V | VOUT = 3.3V | TA = 25 °C |
Forced-PWM / High Bandwidth | Iout = 1 A | COUT_total = 57 μF |
VIN = 5.0 V | VOUT = 3.3V | TA = 25 °C |
Forced-PWM / High Bandwidth | Iout = 1 A | COUT_total = 57 μF |
VIN = 5.0 V | VOUT = 3.3V | TA = 25 °C |
LDO mode / Fast ramp | Iout = 300 mA | COUT_total = 10 μF |
VIN = 5.0 V | VOUT = 3.3V | TA = 25 °C |
Forced-PWM / High Bandwidth | no load | COUT_total = 57 μF |
Slot# | Duration | Assigned Rail |
0 | 1.5 ms | BUCK2 |
1 | 0 ms | |
2 | 3 ms | LDO1 / LDO3 / LDO4 / GPO1 |
3 | 1.5 ms | |
4 | 1.5 ms | BUCK3 |
5 | 1.5 ms | BUCK1 |
6 | 1.5 ms | LDO2 |
7 | 10 ms | |
8 | 1.5 ms | |
9 | 10 ms | nRSTOUT |
10-15 | 0ms |
VIN = 5.0 V | VOUT = 3.3V | TA = 25 °C |
Forced-PWM / High Bandwidth | Iout = 1 A | COUT_total = 57 μF |
VIN = 5.0 V | VOUT = 3.3V | TA = 25 °C |
LDO mode | Iout = 400 mA | COUT_total = 10 μF |
VIN = 5.0 V | VOUT = 3.3V | TA = 25 °C |
LDO mode / Slow ramp | Iout = 300 mA | COUT_total = 10 μF |
VIN = 5.0 V | VOUT = 3.3V | TA = 25 °C |
LDO mode | no load | COUT_total = 2.2 μF |
Slot# | Duration | Assigned Rail |
0 | 10 ms | nRSTOUT / BUCK3 / LDO2 |
1 | 0 ms | |
2 | 10 ms | BUCK1 / LDO1 / LDO3 / GPO1 |
3 | 0 ms | |
4 | 10 ms | BUCK2 / LDO4 |
5-15 | 0 ms |