JAJSLM8B December 2022 – June 2024 TPS65219-Q1
PRODUCTION DATA
In OFF state, the PMIC is insufficiently supplied. Neither internal logic nor external rails are available. If VSYS exceeds VSYS_POR voltage and the internal 1.8V-rail (VDD1P8) is in regulation, the device enters the INITIALIZE state.