JAJSLN2 November 2021 TPS7H1210-SEP
PRODUCTION DATA
The TPS7H1210-SEP provides a dual-polarity enable pin (EN) that turns on the regulator when |VEN| > 2 V, whether the voltage is positive or negative, as shown in #SBVS125IMG7364. Specifically, if VEN ≥ VEN(+HI) or VEN ≤ VEN(–HI), the regulator is enabled. If VEN(+LO) ≥ VEN ≥ VEN(–LO), the regulator is disabled.
This functionality allows for different system power management topologies; for example: