JAJSLN2 November 2021 TPS7H1210-SEP
PRODUCTION DATA
Using a noise-reduction capacitor (CNR_SS) of at least 10-nF greatly improves TPS7H1210-SEP power-supply rejection ratio. If the CNR_SS capacitor is omitted, the PSRR can be 10 dB lower or worse across a wide range of frequencies. A 100-nF capacitor is generally recommended.
Additionally, TI recommends using at least a 47-μF output capacitor for both single event transient (SET) and to achieve great AC performance. A 10-μF input capacitor is generally sufficient for good device performance; however, a 47-μF input capacitor or larger may be ideal if the input rail is extremely noisy.
The high power-supply rejection of the TPS7H1210-SEP makes it a good choice for powering high-performance analog circuitry.