JAJSLP2A august   2021  – july 2023 AFE439A2 , AFE539A4 , AFE639D2

PRODUCTION DATA  

  1.   1
  2. 特長
  3. アプリケーション
  4. 概要
  5. Revision History
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  熱に関する情報
    5. 6.5  Electrical Characteristics: Voltage Output
    6. 6.6  Electrical Characteristics: Comparator Mode
    7. 6.7  Electrical Characteristics: ADC Input
    8. 6.8  Electrical Characteristics: General
    9. 6.9  Timing Requirements: I2C Standard Mode
    10. 6.10 Timing Requirements: I2C Fast Mode
    11. 6.11 Timing Requirements: I2C Fast Mode Plus
    12. 6.12 Timing Requirements: SPI Write Operation
    13. 6.13 Timing Requirements: SPI Read and Daisy Chain Operation (FSDO = 0)
    14. 6.14 Timing Requirements: SPI Read and Daisy Chain Operation (FSDO = 1)
    15. 6.15 Timing Requirements: PWM Output
    16. 6.16 Timing Requirements: I2C Controller
    17. 6.17 Timing Diagrams
    18. 6.18 Typical Characteristics: Voltage Output
    19. 6.19 Typical Characteristics: ADC
    20. 6.20 Typical Characteristics: Comparator
    21. 6.21 Typical Characteristics: General
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
      1. 7.3.1 Smart Analog Front End (AFE) Architecture
      2. 7.3.2 Programming Interface
      3. 7.3.3 Nonvolatile Memory (NVM)
        1. 7.3.3.1 NVM Cyclic Redundancy Check (CRC)
          1. 7.3.3.1.1 NVM-CRC-FAIL-USER Bit
          2. 7.3.3.1.2 NVM-CRC-FAIL-INT Bit
      4. 7.3.4 Power-On Reset (POR)
      5. 7.3.5 External Reset
      6. 7.3.6 Register-Map Lock
    4. 7.4 Device Functional Modes
      1. 7.4.1 Voltage-Output Mode
      2. 7.4.2 Voltage Reference and DAC Transfer Function
        1. 7.4.2.1 Power-Supply as Reference
        2. 7.4.2.2 Internal Reference
        3. 7.4.2.3 External Reference
      3. 7.4.3 Comparator Mode
      4. 7.4.4 Analog-to-Digital Converter (ADC) Mode
      5. 7.4.5 Pulse-Width Modulation (PWM)
      6. 7.4.6 Proportional-Integral (PI) Control
        1. 7.4.6.1 AFE439A2 PI Control
        2. 7.4.6.2 AFE539A4 PI Control
        3. 7.4.6.3 AFE639D2 PI Control
    5. 7.5 Programming
      1. 7.5.1 SPI Programming Mode
      2. 7.5.2 I2C Programming Mode
        1. 7.5.2.1 F/S Mode Protocol
        2. 7.5.2.2 I2C Update Sequence
          1. 7.5.2.2.1 Address Byte
          2. 7.5.2.2.2 Command Byte
        3. 7.5.2.3 I2C Read Sequence
    6. 7.6 Register Maps
      1. 7.6.1  NOP Register (address = 00h) [reset = 0000h]
      2. 7.6.2  DAC-x-VOUT-CMP-CONFIG Register (address = 03h, 09h, 0Fh, 15h)
      3. 7.6.3  COMMON-CONFIG Register (address = 1Fh)
      4. 7.6.4  COMMON-TRIGGER Register (address = 20h) [reset = 0000h]
      5. 7.6.5  COMMON-PWM-TRIG Register (address = 21h) [reset = 0000h]
      6. 7.6.6  GENERAL-STATUS Register (address = 22h) [reset = 00h, DEVICE-ID, VERSION-ID]
      7. 7.6.7  INTERFACE-CONFIG Register (address = 26h) [reset = 0000h]
      8. 7.6.8  STATE-MACHINE-CONFIG0 Register (address = 27h) [reset = 0003h]
      9. 7.6.9  STATE-MACHINE-CONFIG1 Register (address = 29h) [reset = C800h]
      10. 7.6.10 SRAM-CONFIG Register (address = 2Bh) [reset = 0000h]
      11. 7.6.11 SRAM-DATA Register (address = 2Ch) [reset = 0000h]
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 ドキュメントの更新通知を受け取る方法
    3. 9.3 サポート・リソース
    4. 9.4 Trademarks
    5. 9.5 静電気放電に関する注意事項
    6. 9.6 用語集
  11. 10Mechanical, Packaging, and Orderable Information

AFE639D2 PI Control

The AFE639D2 provides a preprogrammed PI controller state machine, as shown in Figure 7-9. An external digital temperature sensor is used as the input and DAC channel 0 is used as the output. DAC channel 1 is used as a comparator that is used to set the output of DAC channel 0 to a value specified by the FIXED-OUTPUT field. Table 7-13 lists all the input/output pin names and functions.

GUID-20230619-SS0I-9VGB-CLB2-GG4M8V1HHDTS-low.svg Figure 7-9 PI Controller Architecture of AFE639D2
Table 7-13 PI Controller Pin Definition of AFE639D2
PIN FUNCTION RANGE
FB0 Voltage-feedback input for DAC0—connect this pin to OUT0. Not applicable
OUT0 DAC0 voltage output. 0 V to VFS
AIN1 DAC1 comparator input— connect to AGND if unused for fixed output clamping. See Section 7.4.3
A0/SDI/SCL2 I2C controller clock output. Not applicable
NC/SDO/SDA2 Bidirectional I2C controller data input/output. Not applicable

The PI controller provides many configuration parameters. The following list describes the function of each configuration parameter:

Table 7-14 PI Controller Parameters of AFE639D2: Description
PARAMETER DESCRIPTION
SETPOINT The 12-bit set point to which the ADC input is compared by the PI controller. The unit of this value is the same as the value at the external ADC input. The PI controller minimizes the error between the set point and the sensed ADC data.
KP This 16-bit parameter is used as the proportional gain. KP is multiplied with the instantaneous error. A higher KP enables the loop to correct the error faster. However, if the external process has a fast response time, a higher KP can cause system instability.
KI This 16-bit parameter is used as inverse integral gain. KI is inverted and multiplied to the accumulated error. This parameter is important to help minimize the steady-state error under different ambient conditions of the process. A higher KI means a weaker response to the steady-state error. A smaller KI can effectively correct the steady-state error, but can also lead to bigger oscillations. The integral function is disabled when KI = 0.
MAX-OUTPUT This 12-bit value limits the maximum value of the PI controller output.
MIN-OUTPUT This 12-bit value limits the minimum value of the PI controller output.
COMMON-MODE This 12-bit value is present at the PI output when the proportional and integral outputs are zero. This parameter is very important to help achieve a uniform response for all set points with fixed KP and KI settings. COMMON-MODE represents the nominal output to achieve a given set point. Therefore, for best results, use empirically measured COMMON-MODE values for every set point.
LOOP-POLARITY This 1-bit parameter provides the option to invert the phase of the PI-controller loop. This function is useful when the loop external to the device has an additional phase inversion.
FIXED-OUTPUT This 12-bit parameter is used to take the output to this predefined value based on the output of comparator. This function is useful in failure scenarios.
CMP-THRESHOLD This 12-bit parameter is used to set the threshold for comparator.
PERIPHERAL-ADDR The 7-bit I2C target address of the external temperature sensor or ADC.
DATA-REG-ADDR The 8-bit address of the temperature or ADC data register.
CONFIG-REG-ADDR The 8-bit address of the configuration register.
CONFIG-DATA The 16-bit configuration data for the external temperature sensor or ADC.
ADC-DATA-SHIFT The number of bits by which the ADC data needs to be shifted to align the data to 16-bit MSB.
SHIFT-DIR The direction of the ADC data shift. 0 refers to left shift. 1 refers to right shift.
DATA-MASK The mask that needs to be applied on the data when LOOP-POLARITY is set to 1. The DATA-MASK value must be 0xFFFF right shifted by (16-bits − ADC data length). For a 12-bit ADC, the DATA-MASK must be 0x0FFF.
TWOS-FLAG 1: 16-bit data is in 2's compliment, 0: Data is not 16-bit.
Note:
  1. An SRAM location is accessed using the SRAM-ADDR and SRAM-DATA registers. Do not access the SRAM registers when the state machine is running. The state machine can be stopped by writing to the STATE-MACHINE-CONFIG0 register. The static (SRAM) locations in Table 8-37 are mapped to NVM.
  2. The read or write to the I2C target channel is not available when the I2C controller is active (VREF/MODE pin is high).
  3. The external I2C peripheral is configured whenever the state machine is restarted. The VREF/MODE pin must remain high during this time.
Table 7-15 PI Controller Parameters of AFE639D2: Values
REGISTER FIELD NAME STATIC ADDRESS STATIC ADDRESS LOCATION DEFAULT VALUE (16‑BIT ALIGNED)
SETPOINT 0x23[15:4] SRAM 0x0200
KP 0x24[15:0] SRAM 0x0064
KI 0x27[15:0] SRAM 0x0001
MAX-OUTPUT 0x21[15:4] SRAM 0x7FC0
MIN-OUTPUT 0x22[15:4] SRAM 0x0000
COMMON-MODE 0x26[11:0] SRAM 0x8000
LOOP-POLARITY 0x28[0] SRAM 0x0000
FIXED-OUTPUT 0x28[15:4] SRAM 0x8000
CMP-THRESHOLD 0x25[15:4] SRAM 0x8000
PERIPHERAL-ADDR 0x29[14:8] Register 0xC800
DATA-REG-ADDR 0x29[7:0] SRAM 0x0000
CONFIG-REG-ADDR 0x2A[7:0] SRAM 0x0001
CONFIG-DATA 0x2B[15:0] SRAM 0x0220
ADC-DATA-SHIFT 0x2C[0] SRAM 0x0000
SHIFT-DIR 0x2D[0] SRAM 0x0001
DATA-MASK 0x2E[15:0] SRAM 0xFFFF
TWOS-FLAG 0x2F[0] SRAM 0x0001
Table 7-16 Device Configuration for AFE639D2
REGISTER NAME ADDRESS DEFAULT VALUE
COMMON-CONFIG 0x1F 0x13F9
DAC-A-VOUT-CMP-CONFIG 0x03 0x0401
DAC-D-VOUT-CMP-CONFIG 0x15 0x0400
STATE-MACHINE-CONFIG0 0x27 0x0003

Table 7-16 shows the default device configuration. Follow these steps to configure and operate the PI controller:

  1. Stop the state machine by writing 0004h to the STATE-MACHINE-CONFIG0 register.
  2. Connect the external temperature sensor or ADC input, comparator input, and DAC output as shown in Figure 7-9.
  3. Pull the VREF/MODE pin low to enable programming mode.
  4. Write to the COMMON-CONFIG register to enable all the DAC channels.
  5. Write to the DAC-x-VOUT-CMP-CONFIG register for respective channels to select the voltage reference and output range for each channel. Configure channel D as a comparator.
  6. Calculate the voltage output range for DAC0 and configure MIN-OUTPUT and MAX-OUTPUT accordingly.
  7. Program the configuration parameters LOOP-POLARITY, CMP-THRESHOLD, and FIXED-OUTPUT as appropriate for the system.
  8. Configure the I2C peripheral parameters based on the selected peripheral device.
  9. Program the initial values of KP and KI.
  10. Maintain a table to SETPOINT versus COMMON-MODE in the host processor and program these values as required by the system.
  11. Configure the STATE-MACHINE-CONFIG0 register to start the state machine.
  12. Tune the KP and KI iteratively to achieve the best transient and steady-state response.
  13. Store the values in the NVM by writing to the NVM-PROG bit in the COMMON-TRIGGER register.
  14. Pull the VREF/MODE pin high immediately to enable the I2C controller configure the peripheral device.