JAJSLP4A December 2021 – May 2024 DAC43508 , DAC53508 , DAC63508
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
X | SW_RST | ||||||||||||||
W-000h | W-0h |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-4 | X | W | 000h | Don't care |
3-0 | SW_RST | W | 0h | Device resets to default value when this bit field is set to 1010b. Other values do not have any impact. |