JAJSLP4A December 2021 – May 2024 DAC43508 , DAC53508 , DAC63508
PRODUCTION DATA
at TA = 25°C, 12-bit resolution, and DAC outputs unloaded (unless otherwise noted)
VDD = 1.8 V, reference = 1.8 V |
DAC at midscale |
VDD = 1.8 V, reference = 1.8 V |
VDD = 5.5 V |
VDD = 5.5 V, reference = 5.5 V |
DAC at midscale, reference tied to VDD |
VDD = 5.5 V, reference = 5.5 V |