JAJSLQ9C February 2016 – August 2021 TPS65981
PRODUCTION DATA
Table 9-4 shows the multiplexer connection orientation. For the USB D+/D– pair top and bottom port connections, these connections are fixed. For the SBU port connections, the SBU crossbar multiplexer enables flipping of the signal pair and the connections shown are for the upside-up orientation.
SYSTEM PIN | USB TOP PIN | USB BOTTOM PIN | SBU MULTIPLEXER PIN |
---|---|---|---|
USB_RP_P | C_USB_TP | C_USB_BP | |
USB_RP_N | C_USB_TN | C_USB_BN | |
USB_EP_P | C_USB_TP | C_USB_BP | |
USB_EP_N | C_USB_TN | C_USB_BN | |
SWD_CLK | C_USB_TP | C_USB_BP | SBU1 |
SWD_DATA | C_USB_TN | C_USB_BN | SBU2 |
DEBUG1 | C_USB_TP | C_USB_BP | SBU1 |
AUX_P | C_USB_TP | C_USB_BP | SBU1 |
AUX_N | C_USB_TN | C_USB_BN | SBU2 |