JAJSLQ9C February 2016 – August 2021 TPS65981
PRODUCTION DATA
The VIN_3V3 input is the main supply to the TPS65981. The VIN_3V3 switch (S1 in Figure 9-40) is a unidirectional switch from VIN_3V3 to LDO_3V3, not allowing current to flow backwards from LDO_3V3 to VIN_3V3. This switch is on when 3.3 V is available. See Table 11-1 for the recommended external capacitance on the VIN_3V3 pin.