JAJSLQ9C February 2016 – August 2021 TPS65981
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VCLMP_IND | Clamp voltage triggering indicator to digital core | 3.8 | 3.95 | 4.1 | V | |
ICLMP_IND | Clamp current at VCLMP_IND | 10 | 250 | μA | ||
TCLMP_PRT(1) | Time from clamp current crossing ICLMP_IND to interrupt signal assertion | I ≥ ICLMP_IND rising | 0 | 4 | μs | |
ICLMP | USB_EP and USB_RP port clamp current | V = LDO_3V3 | 250 | nA | ||
V = VCLMP_IND + 500 mV | 3.5 | 15 | mA |