JAJSLQ9C February 2016 – August 2021 TPS65981
PRODUCTION DATA
A 15-kΩ 0.1% resistor is needed for key PD BMC communication timing and the USB2.0 endpoint. A 1% 15-kΩ resistor is not recommended to be used because the internal oscillators are not controlled well enough by this loose resistor tolerance.