JAJSLQ9C February 2016 – August 2021 TPS65981
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VBPZ_EXT | BUSPOWERZ Voltage for receiving VBUS Power through the PP_EXT path | 0.8 | V | |||
VBPZ_HV | BUSPOWERZ Voltage for receiving VBUS Power through the PP_HV path | 0.8 | 2.4 | V | ||
VBPZ_DIS | BUSPOWERZ Voltage for disabling system power from VBUS | 2.4 | V |