JAJSLQ9C February 2016 – August 2021 TPS65981
PRODUCTION DATA
For a USB Type-C and PD dock application, Table 10-3 shows the input/output voltage requirements and expected current capabilities for the TPS65981
DESIGN PARAMETER | EXAMPLE VALUE | DIRECTION OF CURRENT |
---|---|---|
PP_CABLE Input Voltage and Current Capabilities | 5 V, 500 mA | Sourcing to VCONN (CC2 or CC1) |
PP_HV Output Voltage and Current Capabilities | 5 V/9 V/15 V/20 V, 3 A | Sourcing to VBUS |
PP_EXT Input Voltage and Current Capabilities | 12-20 V, 5 A | Sinking from VBUS |
VIN_3V3 Voltage and Current Requirements | 2.85 - 3.45 V, 50 mA | Internal TPS65981 Circuitry |