JAJSLQ9C February 2016 – August 2021 TPS65981
PRODUCTION DATA
The PP_5V0 supply is un-used in this application because 5 Volts is the default output voltage of the variable buck regulator and is sourced to VBUS from PP_HV. PP_CABLE is still used and can supply up to 500 mA to provide power to e-marked or active Type-C cables for SuperSpeed data signal conditioning. The PP_CABLE supply, when PP_5V0 is un-used, is connected to a 4.7-µF ceramic (X7R/X5R) capacitor coupled with a 0.1-µF high-frequency capacitor that must be placed close to the TPS65981.