JAJSLQ9C February 2016 – August 2021 TPS65981
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VI | Input voltage(2) | PP_CABLE, PP_5V0 | –0.3 | 6 | V |
VIN_3V3 | –0.3 | 3.6 | |||
SENSEP, SENSEN(3) | –0.3 | 24 | |||
VDDIO | –0.3 | LDO_3V3 + 0.3 | |||
VIO | Output voltage(2) | LDO_1V8A, LDO_1V8D, LDO_BMC, SS | –0.3 | 2 | V |
LDO_3V3 | –0.3 | 3.45 | |||
RESETZ, I2C _IRQ1Z, SPI_PICO, SPI_CLK, SPI_CSZ, SWD_CLK | –0.3 | LDO_3V3 + 0.3 | |||
HV_GATE1, HV_GATE2 | –0.3 | 30 | |||
HV_GATE1 (relative to SENSEP) | –0.3 | 6 | |||
HV_GATE2 (relative to VBUS) | –0.3 | 6 | |||
VIO | I/O voltage(2) | PP_HV, VBUS (2) | –0.3 | 24 | V |
I2C_SDA1, I2C_SCL1, SWD_DATA, SPI_POCI, USB_RP_P, USB_RP_N, AUX_N, AUX_P, DEBUG1, DEBUG_CTL1, DEBUG_CTL2, GPIOn, MRESET, BUSPOWERZ, GPIO0-8 | –0.3 | LDO_3V3 + 0.3 | |||
R_OSC | –0.3 | 2 | |||
C_USB_TP, C_USB_TN, C_USB_BP, C_USB_BN, C_SBU2, C_SBU1 (Switches Open) | –2 | 6 | |||
C_USB_TP, C_USB_TN, C_USB_BP, C_USB_BN, C_SBU2, C_SBU1 (Switches Closed) | –0.3 | 6 | |||
C_CC1, C_CC2, RPD_G1, RPD_G2 | –0.3 | 6 | |||
TJ | Operating junction temperature | –40 | 125 | °C | |
Tstg | Storage temperature | –55 | 150 | °C |