JAJSLW9B May 2020 – January 2023 BQ25798
PRODUCTION DATA
The device indicates charging state on the open drain STAT pin. The STAT pin can drive an LED. The STAT pin function can be disabled via the DIS_STAT bit.
CHARGING STATE | STAT INDICATOR |
---|---|
Charging in progress (including recharge and charging in top-off timer) | LOW |
Charging complete | HIGH |
HIZ mode, charge disable | HIGH |
Battery only mode and OTG mode | HIGH |
Charge suspend (A fault condition which disable charging) | Blinking at 1 Hz |