JAJSLY4B January 2023 – May 2024 TPS62870 , TPS62871 , TPS62872 , TPS62873
PRODUCTION DATA
As with all buck converters, the input current of the TPS6287x devices is discontinuous. The input capacitors provide a low-impedance energy source for the device, and the value, type, and location are critical for correct operation. TI recommends low-ESR multilayer ceramic capacitors for best performance. In practice, the total input capacitance is typically comprised of a combination of different capacitors, in which larger capacitors provide the decoupling at lower frequencies and smaller capacitors provide the decoupling at higher frequencies.
The TPS6287x devices feature a butterfly layout with two pairs of VIN and GND pins on opposite sides of the package. This allows the input capacitors to be placed symmetrically on the PCB so that the electromagnetic fields generated cancel each other out, thereby reducing EMI.
The duty cycle of the converter is given by:
where
The value of input capacitance needed to meet the input voltage ripple requirements is given by:
where
The value of CIN calculated with Equation 9 is the effective capacitance after all derating, tolerance, and aging effects have been considered. 5µF effective capacitance per input pin is required. TI recommends multilayer ceramic capacitors with an X7R dielectric (or similar) for CIN, and these capacitors must be placed as close to the VIN and GND pins as possible to minimize the loop area.
Table 10-4 lists a number of capacitors suitable for this application. This list is not exhaustive and other capacitors from other manufacturers can also be suitable.Capacitance | Dimensions | Voltage Rating | Manufacturer, Part Number(1) |
---|---|---|---|
mm (Inch) | |||
470nF ±10% | 1005 (0402) | 10V | Murata, GCM155C71A474KE36D |
470nF ±10% | 1005 (0402) | 10V | TDK, CGA2B3X7S1A474K050BB |
10μF ±10% | 2012 (0805) | 10V | Murata, GCM21BR71A106KE22L |
10μF ±10% | 2012 (0805) | 10V | TDK, CGA4J3X7S1A106K125AB |
22μF ±10% | 3216 (1206) | 10V | Murata, GCM31CR71A226KE02L |
22μF ±20% | 3216 (1206) | 10V | TDK, CGA5L1X7S1A226M160AC |