JAJSLY4B January   2023  – May 2024 TPS62870 , TPS62871 , TPS62872 , TPS62873

PRODUCTION DATA  

  1.   1
  2. 特長
  3. アプリケーション
  4. 概要
  5. 概要 (続き)
  6. Device Options
  7. Pin Configuration and Functions
  8. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings_Catalog
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 I2C Interface Timing Characteristics
    7. 7.7 Timing Requirements
    8. 7.8 Typical Characteristics
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Fixed-Frequency DCS Control Topology
      2. 8.3.2  Forced PWM and Power Save Modes
      3. 8.3.3  Precise Enable
      4. 8.3.4  Start-Up
      5. 8.3.5  Switching Frequency Selection
      6. 8.3.6  Output Voltage Setting
        1. 8.3.6.1 Output Voltage Range
        2. 8.3.6.2 Output Voltage Setpoint
        3. 8.3.6.3 Non-Default Output Voltage Setpoint
        4. 8.3.6.4 Dynamic Voltage Scaling
      7. 8.3.7  Compensation (COMP)
      8. 8.3.8  Mode Selection and Clock Synchronization (MODE/SYNC)
      9. 8.3.9  Spread Spectrum Clocking (SSC)
      10. 8.3.10 Output Discharge
      11. 8.3.11 Undervoltage Lockout (UVLO)
      12. 8.3.12 Overvoltage Lockout (OVLO)
      13. 8.3.13 Overcurrent Protection
        1. 8.3.13.1 Cycle-by-Cycle Current Limiting
        2. 8.3.13.2 Hiccup Mode
        3. 8.3.13.3 Current Limit Mode
      14. 8.3.14 Power Good (PG)
        1. 8.3.14.1 Standalone or Primary Device Behavior
        2. 8.3.14.2 Secondary Device Behavior
      15. 8.3.15 Remote Sense
      16. 8.3.16 Thermal Warning and Shutdown
      17. 8.3.17 Stacked Operation
    4. 8.4 Device Functional Modes
      1. 8.4.1 Power-On Reset
      2. 8.4.2 Undervoltage Lockout
      3. 8.4.3 Standby
      4. 8.4.4 On
    5. 8.5 Programming
      1. 8.5.1 Serial Interface Description
      2. 8.5.2 Standard, Fast, Fast Mode Plus Protocol
      3. 8.5.3 I2C Update Sequence
      4. 8.5.4 I2C Register Reset
  10. Register Map
  11. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1 Selecting the Inductor
        2. 10.2.2.2 Selecting the Input Capacitors
        3. 10.2.2.3 Selecting the Compensation Resistor
        4. 10.2.2.4 Selecting the Output Capacitors
        5. 10.2.2.5 Selecting the Compensation Capacitor, CC
        6. 10.2.2.6 Selecting the Compensation Capacitor, CC2
      3. 10.2.3 Application Curves
    3. 10.3 Best Design Practices
    4. 10.4 Power Supply Recommendations
    5. 10.5 Layout
      1. 10.5.1 Layout Guidelines
      2. 10.5.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 サード・パーティ製品に関する免責事項
    2. 11.2 ドキュメントの更新通知を受け取る方法
    3. 11.3 サポート・リソース
    4. 11.4 Trademarks
    5. 11.5 静電気放電に関する注意事項
    6. 11.6 用語集
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

Serial Interface Description

I2C is a 2-wire serial interface developed by Philips Semiconductor, now NXP Semiconductors (see I2C-Bus Specification and User Manual, Revision 6, 4 April 2014). The bus consists of a data line (SDA) and a clock line (SCL) with pullup structures. When the bus is idle, both SDA and SCL lines are pulled high. All I2C-compatible devices connect to the I2C bus through open-drain I/O pins, SDA and SCL. A controller, usually a microcontroller or a digital signal processor, controls the bus. The controller is responsible for generating the SCL signal and device addresses. The controller also generates specific conditions that indicate the START and STOP of data transfer. A target receives data, transmits data, or both on the bus under control of the controller.

The TPS6287x device operates as a target and supports the following data transfer modes, as defined in the I2C-Bus Specification: standard mode (100 kbps), fast mode (400 kbps), and fast mode plus (1 Mbps). The interface adds flexibility to the power supply solution, enabling most functions to be programmed to new values depending on the instantaneous application requirements. Register contents remain intact as long as the input voltage remains above 1.4V.

The data transfer protocol for standard and fast modes is exactly the same, therefore, they are referred to as F/S-mode in this document. The device supports 7-bit addressing; general call addresses are not supported.

The state of the VSEL pin during power up defines the I2C target address of the device (see Table 8-10). Note that the VSEL pin also sets the default start-up voltage of the device (see Table 8-4).

Table 8-10 I2C Interface Target Address Selection
VSEL PinI2C Target Address (1)
6.2kΩ to GND0x40 or 0x30 or

0x20 or 0x10

Short Circuit to GND0x41 or 0x31 or 0x21 or 0x11
Short Circuit to VIN0x42 or 0x32 or 0x22 or 0x12
47kΩ to VIN0x43 or 0x33 or 0x23 or 13

Available I2C address. This parameter is Device number dependent. Refer to the Device option Table in Section 5

TI recommends that the I2C controller initiates a STOP condition on the I2C bus after the initial power up of SDA and SCL pullup voltages to ensure reset of the I2C engine.