JAJSM11 may 2021 BQ25720
PRODUCTION DATA
The BQ25720 supports USB OTG functionality to deliver power from the battery to other portable devices through USB port (reverse mode). The OTG output voltage is compliant with USB-C PD specification, including 5 V, 9 V, 15 V, and 20 V. The output current regulation is compliant with USB-C PD specification, including 500 mA, 1.5 A, 3 A and 5 A, and so forth.
Similar to forward operation, the device switches from PWM operation to PFM operation at light load to improve efficiency.