JAJSM47A May 2021 – November 2021 CC1352P7
PRODUCTION DATA
The CC1352P7 radio can support a wide range of physical radio formats through a set of hardware peripherals combined with firmware available in the device ROM, covering various customer needs for optimizing towards parameters such as speed or sensitivity. This allows great flexibility in tuning the radio both to work with legacy protocols as well as customizing the behavior for specific application needs.
Table 8-1 gives a simplified overview of features of the various radio formats available in ROM. Other radio formats may be available in the form of radio firmware patches or programs through the Software Development Kit (SDK) and may combine features in a different manner, as well as add other features.
Feature | Main 2-(G)FSK Mode | High Data Rates | Low Data Rates | SimpleLink™ Long Range |
---|---|---|---|---|
Programmable preamble, sync word and CRC | Yes | Yes | Yes | No |
Programmable receive bandwidth | Yes | Yes | Yes (down to 4 kHz) | Yes |
Data / Symbol rate(3) | 20 to 1000 kbps | ≤ 2 Msps | ≤ 100 ksps | ≤ 20 ksps |
Modulation format | 2-(G)FSK | 2-(G)FSK 4-(G)FSK | 2-(G)FSK 4-(G)FSK | 2-(G)FSK |
Dual Sync Word | Yes | Yes | No | No |
Carrier Sense (1)(2) | Yes | No | No | No |
Preamble Detection(2) | Yes | Yes | Yes | No |
Data Whitening | Yes | Yes | Yes | Yes |
Digital RSSI | Yes | Yes | Yes | Yes |
CRC filtering | Yes | Yes | Yes | Yes |
Direct-sequence spread spectrum (DSSS) | No | No | No | 1:2 1:4 1:8 |
Forward error correction (FEC) | No | No | No | Yes |
Link Quality Indicator (LQI) | Yes | Yes | Yes | Yes |