JAJSM47A May 2021 – November 2021 CC1352P7
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TYP | UNIT | |
---|---|---|---|---|
Core Current Consumption | ||||
Icore | Reset and Shutdown | Reset. RESET_N pin asserted or VDDS below power-on-reset threshold | 110 | nA |
Shutdown. No clocks running, no retention | 110 | |||
Standby without cache retention |
RTC running, CPU,
144KB RAM and (partial) register retention. RCOSC_LF |
0.8 | µA | |
RTC running, CPU,
64KB RAM and (partial) register retention. RCOSC_LF |
0.7 | µA | ||
RTC running, CPU,
144KB RAM and (partial) register retention XOSC_LF |
0.9 | µA | ||
Standby with cache retention |
RTC running, CPU,
144KB RAM and (partial) register retention. RCOSC_LF |
1.9 | µA | |
RTC running, CPU,
144KB RAM and (partial) register retention. XOSC_LF |
2.0 | µA | ||
Idle | Supply Systems and
RAM powered RCOSC_HF |
590 | µA | |
Active | MCU running
CoreMark at 48 MHz RCOSC_HF |
2.63 | mA | |
Peripheral Current Consumption | ||||
Iperi | Peripheral power domain | Delta current with domain enabled | 39 | µA |
Serial power domain | Delta current with domain enabled | 2.6 | ||
RF Core | Delta current with
power domain enabled, clock enabled, RF core idle |
89 | ||
µDMA | Delta current with clock enabled, module is idle | 57 | ||
Timers | Delta current with clock enabled, module is idle(3) | 97 | ||
I2C | Delta current with clock enabled, module is idle | 9.2 | ||
I2S | Delta current with clock enabled, module is idle | 22 | ||
SSI | Delta current with clock enabled, module is idle(2) | 50 | ||
UART | Delta current with clock enabled, module is idle(1) | 110 | ||
CRYPTO (AES) | Delta current with clock enabled, module is idle | 16 | ||
PKA | Delta current with clock enabled, module is idle | 59 | ||
TRNG | Delta current with clock enabled, module is idle | 20 | ||
Sensor Controller Engine Consumption | ||||
ISCE | Active mode | 24 MHz, infinite loop | 701 | µA |
Low-power mode | 2 MHz, infinite loop | 25.2 |