JAJSM91 February 2022 TCA9537
PRODUCTION DATA
The RESET input can be asserted to reset the system while keeping the VCC at its operating level. A reset can be accomplished by holding the RESET pin low for a minimum of tW. The TCA9537 registers and I2C/SMBus state machine are changed to their default states once RESET is low (0). Once RESET is high (1), the I/O levels at the P port can be changed externally or through the controller. This input requires a pull-up resistor to VCC if no active connection is used.