JAJSMA3A December 2021 – September 2024 LP5866
PRODUCTION DATA
Unless specified otherwise, typical characteristics apply over the full ambient temperature range (–40°C < TA < +85°C), VCC = 3.3V, VIO = 3.3, VLED = 5V, ILED_Peak = 50mA, CVLED = 1μF, CVCC = 1μF