JAJSMH3B December 1997 – November 2024 OPA134 , OPA2134 , OPA4134
PRODUCTION DATA
The OPAx134 is specified for operation from 5V to 36V (±2.5V to ±18V); many specifications apply from –40°C to +85°C. Parameters that can exhibit significant variance with regard to operating voltage or temperature are presented in Section 5.8.
Supply voltages larger than 36V can permanently damage the device; see Section 5.1.
Place 10nF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, see Section 7.4.1.