JAJSMK4B February   2017  – July 2024 CC3120

PRODUCTION DATA  

  1.   1
  2. 特長
  3. アプリケーション
  4. 概要
  5. 機能ブロック図
  6. Device Comparison
    1. 5.1 Related Products
  7. Terminal Configuration and Functions
    1. 6.1 Pin Diagram
    2. 6.2 Pin Attributes
    3. 6.3 Connections for Unused Pins
  8. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Power-On Hours (POH)
    4. 7.4  Recommended Operating Conditions
    5. 7.5  Current Consumption Summary
    6. 7.6  TX Power and IBAT versus TX Power Level Settings
    7. 7.7  Brownout and Blackout Conditions
    8. 7.8  Electrical Characteristics (3.3 V, 25°C)
    9. 7.9  WLAN Receiver Characteristics
    10. 7.10 WLAN Transmitter Characteristics
    11. 7.11 WLAN Filter Requirements
      1. 7.11.1 WLAN Filter Requirements
    12. 7.12 Thermal Resistance Characteristics
      1. 7.12.1 Thermal Resistance Characteristics for RGK Package
    13. 7.13 Reset Requirement
    14. 7.14 Timing and Switching Characteristics
      1. 7.14.1 Power Supply Sequencing
      2. 7.14.2 Device Reset
      3. 7.14.3 Reset Timing
        1. 7.14.3.1 nRESET (32-kHz Crystal)
        2. 7.14.3.2 First-Time Power-Up and Reset Removal Timing Requirements (32-kHz Crystal)
        3. 7.14.3.3 nRESET (External 32-kHz)
          1. 7.14.3.3.1 First-Time Power-Up and Reset Removal Timing Requirements (External 32-kHz)
      4. 7.14.4 Wakeup From HIBERNATE Mode
        1. 7.14.4.1 nHIB Timing Requirements
      5. 7.14.5 Clock Specifications
        1. 7.14.5.1 Slow Clock Using Internal Oscillator
          1. 7.14.5.1.1 RTC Crystal Requirements
        2. 7.14.5.2 Slow Clock Using an External Clock
          1. 7.14.5.2.1 External RTC Digital Clock Requirements
        3. 7.14.5.3 Fast Clock (Fref) Using an External Crystal
          1. 7.14.5.3.1 WLAN Fast-Clock Crystal Requirements
        4. 7.14.5.4 Fast Clock (Fref) Using an External Oscillator
          1. 7.14.5.4.1 External Fref Clock Requirements (–40°C to +85°C)
      6. 7.14.6 Interfaces
        1. 7.14.6.1 Host SPI Interface Timing
          1. 7.14.6.1.1 Host SPI Interface Timing Parameters
        2. 7.14.6.2 Flash SPI Interface Timing
          1. 7.14.6.2.1 Flash SPI Interface Timing Parameters
    15. 7.15 External Interfaces
      1. 7.15.1 SPI Flash Interface
        1. 7.15.1.1 SPI Flash Interface
      2. 7.15.2 SPI Host Interface
        1. 7.15.2.1 SPI Host Interface
      3. 7.15.3 Host UART Interface
        1. 7.15.3.1 SimpleLink™ UART Configuration
        2. 7.15.3.2 5-Wire UART Topology
        3. 7.15.3.3 4-Wire UART Topology
        4. 7.15.3.4 3-Wire UART Topology
  9. Detailed Description
    1. 8.1 Device Features
      1. 8.1.1 WLAN
      2. 8.1.2 Network Stack
      3. 8.1.3 Security
      4. 8.1.4 Host Interface and Driver
      5. 8.1.5 System
    2. 8.2 Power-Management Subsystem
      1. 8.2.1 VBAT Wide-Voltage Connection
      2. 8.2.2 Preregulated 1.85V
    3. 8.3 Low-Power Operating Modes
      1. 8.3.1 Low-Power Deep Sleep
      2. 8.3.2 Hibernate
      3. 8.3.3 Shutdown
    4. 8.4 Memory
      1. 8.4.1 External Memory Requirements
    5. 8.5 Restoring Factory Default Configuration
  10. Applications, Implementation, and Layout
    1. 9.1 Application Information
      1. 9.1.1 Typical Application—CC3120R Wide-Voltage Mode
      2. 9.1.2 Typical Application Schematic—CC3120R Preregulated, 1.85-V Mode
    2. 9.2 PCB Layout Guidelines
      1. 9.2.1 General PCB Guidelines
      2. 9.2.2 Power Layout and Routing
        1. 9.2.2.1 Design Considerations
      3. 9.2.3 Clock Interfaces
      4. 9.2.4 Digital Input and Output
      5. 9.2.5 RF Interface
  11. 10Device and Documentation Support
    1. 10.1 Development Tools and Software
    2. 10.2 Firmware Updates
    3. 10.3 Device Nomenclature
    4. 10.4 Documentation Support
    5. 10.5 サポート・リソース
    6. 10.6 Trademarks
    7. 10.7 静電気放電に関する注意事項
    8. 10.8 Export Control Notice
    9. 10.9 用語集
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information
    1. 12.1 Packaging Information

Design Considerations

The following design guidelines must be followed when laying out the CC3120R device:

  • Route all of the input decoupling capacitors (C11, C13, and C18) on L2 using thick traces, to isolate the RF ground from the noisy supply ground. This step is also required to meet the IEEE spectral mask specifications.
  • Maintain the thickness of power traces to be greater than 12 mils. Take special consideration for power amplifier supply lines (pins 33, 40, 41, and 42), and all input supply pins (pins 37, 39, and 44).
  • Ensure the shortest grounding loop for the PLL supply decoupling capacitor (pin 24).
  • Place all decoupling capacitors as close to the respective pins as possible.
  • Power budget: The CC3120R device can consume up to 450 mA for 3.3 V, 670 mA for 2.1 V, and 700 mA for 1.85 V, for 24 ms during the calibration cycle.
  • Ensure the power supply is designed to source this current without any issues. The complete calibration (TX and RX) can take up to 17 mJ of energy from the battery over a time of 24 ms.
  • The CC3120R device contains many high-current input pins. Ensure the trace feeding these pins is capable of handling the following currents:
    • VIN_DCDC_PA input (pin 39) maximum is 1 A
    • VIN_DCDC_ANA input (pin 37) maximum is 600 mA
    • VIN_DCDC_DIG input (pin 44) maximum is 500 mA
    • DCDC_PA_SW_P (pin 40) and DCDC_PA_SW_N (pin 41) switching nodes maximum is 1 A
    • DCDC_PA_OUT output node (pin 42) maximum 1 A
    • DCDC_ANA_SW switching node (pin 38) maximum is 600 mA
    • DCDC_DIG_SW switching node (pin 43) maximum is 500 mA
    • VDD_PA_IN supply (pin 33) maximum is 500 mA

Figure 9-3 shows the ground routing for the input decoupling capacitors.

CC3120 Ground Routing for the Input Decoupling CapacitorsFigure 9-3 Ground Routing for the Input Decoupling Capacitors

The ground return for the input capacitors are routed on L2 to reduce the EMI and improve the spectral mask. This routing must be strictly followed because it is critical for the overall performance of the device.