JAJSMM4H July 2001 – September 2024 PCF8574A
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 6.5 | V | |
VI | Input voltage range(2) | –0.5 | VCC + 0.5 | V | |
VO | Output voltage range(2) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –20 | mA | |
IOK | Output clamp current | VO < 0 | –20 | mA | |
IOK | Input/output clamp current | VO < 0 or VO > VCC | ±400 | μA | |
IOL | Continuous output low current | VO = 0 to VCC | 50 | mA | |
IOH | Continuous output high current | VO = 0 to VCC | –4 | mA | |
Continuous current through VCC or GND | ±100 | mA | |||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature range | –65 | 150 | °C |