JAJSMM4H July 2001 – September 2024 PCF8574A
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
tpv | Output data valid | SCL | P port | 4 | μs | |
tsu | Input data setup time | P port | SCL | 0 | μs | |
th | Input data hold time | P port | SCL | 4 | μs | |
tiv | Interrupt valid time | P port | INT | 4 | μs | |
tir | Interrupt reset delay time | SCL | INT | 4 | μs |