JAJSMO2A May 2021 – December 2021
PRODUCTION DATA
PINS | TYPE | Description | |
---|---|---|---|
Name | No. | ||
TXD | 1 | Digital | CAN transmit data input, integrated pull-up |
GND | 2 | GND | Ground connection |
VFLT | 3 | Supply | Transceiver supply voltage |
RXD | 4 | Digital Output | CAN receive data output, tri-state when VIO < UVVIO |
VIO | 5 | Supply | IO supply voltage |
TS | 6 | Digital | Transceiver status |
INH | 7 | High Voltage | Inhibit pin to control system voltage regulators and supplies, high voltage |
NC | 8 | NC | Internally connected, leave floating or connect to GND |
WAKE | 9 | High Voltage | Local WAKE input terminal, high voltage |
VSUP | 10 | Supply | High voltage supply from the battery |
NC | 11 | NC | Internally connected, leave floating or connect to GND |
CANL | 12 | Bus IO | Low level CAN bus input/output line |
CANH | 13 | Bus IO | High level CAN bus input/output line |
nSLP | 14 | Digital | Sleep mode control input, integrated pull-down |
Thermal Pad | — | Electrically connected to GND, connect the thermal pad to the printed circuit board (PCB) ground plane for thermal relief |