JAJSMO2A May 2021 – December 2021
PRODUCTION DATA
When the CAN transceiver is in standby mode or sleep mode the CAN bias circuit is switched off and the transceiver moves to the autonomous inactive state. In the autonomous inactive state the CAN pins are biased to GND. When a valid wake-up event occurs the CAN bus is biased to 2.5 V. If the controller does not transition the TCAN1162-Q1 into normal mode before the tSILENCE timer expires, then the CAN biasing circuit is again switched off and the CAN pins are biased to ground.
The CAN transceiver switches to the CAN autonomous mode if any of the following conditions are met:
The CAN transceiver switches between the CAN autonomous inactive mode and CAN autonomous active mode if:
The CAN transceiver switches between the CAN autonomous active mode and CAN autonomous inactive mode if: