JAJSMO2A May 2021 – December 2021
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Supply Voltage and Current | ||||||
ISUP | Supply current Bus biasing active: dominant |
TXD = 0 V, RL = 60 Ω, CL = open See Figure 8-2 |
60 | mA | ||
TXD = 0 V, RL = 50 Ω, CL = open See Figure 8-2 |
70 | mA | ||||
Supply current Bus biasing active: recessive |
TXD = VIO, RL = 50 Ω, CL = open See Figure 8-2 |
3 | mA | |||
ISUP(STB) | Supply current Standby mode Bus bias autonomous: inactive |
5.5 V < VSUP ≤ 19 V See Figure 8-2 |
150 | µA | ||
ISUP(SLP) | Supply current Sleep mode Bus bias autonomous: inactive |
nSLP = 0 V, 5.5 V < VSUP ≤ 19 V TA > 85℃ See Figure 8-2 |
50 | µA | ||
ISUP(SLP) | Supply current Sleep mode Bus bias autonomous: inactive |
nSLP = 0 V, 5.5 V < VSUP ≤ 19 V TA ≤ 85℃ See Figure 8-2 |
40 | µA | ||
ISUP(BIAS) | Supply current Bus bias autonomous: active(1) |
5.5 V < VSUP ≤ 28 V See Figure 8-2 |
60 | µA | ||
UVSUPR | Under voltage VSUP threshold rising | Ramp Up | 4.05 | 4.42 | V | |
UVSUPF | Under voltage VSUP threshold falling | Ramp Down | 3.9 | 4.25 | V | |
IIO | IO Supply Current Normal mode |
RXD floating, TXD = 0 V | 150 | µA | ||
IIO | IO Supply Current Normal, or Standby |
RXD floating, TXD = VIO | 12 | µA | ||
IIO | IO Supply Current Sleep mode (TJ ≤ 125℃) |
nSLP = 0 V | 10 | µA | ||
UVIOR | Under voltage VIO threshold rising | Ramp Up | 1.4 | 1.65 | V | |
UVIOF | Under voltage VIO threshold falling | Ramp Down | 1 | 1.25 | V | |
VHYS(UVIO) | Hysteresis voltage on UVVIO | 40 | 80 | 160 | mV | |
VFLT Characteristics | ||||||
VFLT | CAN regulator filter pin | VSUP = 5.5 to 28 V | 4.9 | 5.1 | V | |
UVFLTR | Under voltage VFLT threshold rising | Ramp Up | 4.6 | 4.75 | V | |
UVFLTF | Under voltage VFLT threshold falling | Ramp Down | 4.2 | 4.45 | V | |
OVFLTR | Over voltage VFLT threshold rising | Ramp Up | 5.7 | 6.15 | V | |
OVFLTF | Over voltage VFLT threshold falling | Ramp Down | 5.47 | 5.65 | V |