JAJSMO2A May 2021 – December 2021
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
Supply Switching Characteristics | ||||||||
tPOWER_UP | CAN supply power up time | CFLT = 10 µF nSLP = 5 V See Figure 8-7 |
1.8 | 4 | ms | |||
tUV(SUP) | VSUP filter time (rising and falling) | 4 | 25 | µs | ||||
tUV(FLT) | Undervoltage detection delay time CAN active to CAN autonomous: active or inactive | 4 | 25 | µs | ||||
tUVIO | VIO filter time (rising and falling) | 8 | 12 | µs | ||||
Device Switching Characteristics | ||||||||
tUVIO(SLP) | Undervoltage detection delay time standby mode to sleep mode | 200 | 350 | ms | ||||
tWK_FILTER | Bus time to meet filtered bus requirments for wakeup request | See Figure 9-4 |
0.5 | 1.8 | µs | |||
tWK_TIMEOUT | Bus wakeup timeout value | 0.8 | 2 | ms | ||||
tSILENCE | Time out for bus inactivity | 0.9 | 1.2 | s | ||||
tINACTIVE | Hardware timer for failsafe and power up inactivity(1) | 3 | 4 | 5 | min | |||
tBIAS | Time from the start of a dominant-recessive-dominant sequence until Vsym ≥ 0.1 | Each phase: 6 μs See Figure 8-9 |
250 | µs | ||||
tCAN(ACTIVE) | Time from swtiching to CAN active mode to TS pin transitioning high | VFLT > UVFLT(R) VIO > UVIO(R) nSLP = VIO |
25 | us | ||||
tPROP(LOOP1) | Total loop delay, driver input (TXD) to receiver output (RXD) Recessive to dominant |
RL = 60 Ω, CL = 100 pF, CL(RXD) = 15 pF See Figure 8-4 |
100 | 160 | ns | |||
tPROP(LOOP2) | Total loop delay, driver input (TXD) to receiver output (RXD) Dominant to recessive |
120 | 175 | ns | ||||
tnSLP(fltr) | nSLP pin filter time | Sleep pin filter time | 2.5 | 7.5 | µs | |||
tSLP | Mode change time | Low time required on nSLP to enter sleep mode | 20 | 35 | µs | |||
tmode_slp_stb | WUP or LWU event to INH asserted high, see | 50 | µs | |||||
Driver Switching Characteristics | ||||||||
tpHR | Propagation delay time, high TXD to driver recessive | RL = 60 Ω, CL = 100 pF, RCM = open See Figure 8-2 |
20 | 35 | 70 | ns | ||
tpLD | Propagation delay time, low TXD to driver dominant | 15 | 40 | 70 | ns | |||
tsk(p) | Pulse skew (|tpHR - tpLD|) | 10 | 20 | ns | ||||
tR | Differential output signal rise time | 40 | ns | |||||
tF | Differential output signal fall time | 45 | ns | |||||
tTXD_DTO | Dominant timeout | RL = 60 Ω, CL = open See Figure 8-5, TXD = 0 V |
1.2 | 3.8 | ms | |||
Receiver Switching Characteristics | ||||||||
tpRH | Propagation delay time, bus recessive input to high RXD | CL(RXD) = 15 pF See Figure 8-3 |
25 | 80 | 140 | ns | ||
tpDL | Propagation delay time, bus dominant input to RXD low output | 20 | 50 | 110 | ns | |||
tR | Output signal rise time (RXD) | 8 | ns | |||||
tF | Output signal fall time (RXD) | 5 | ns | |||||
WAKE Characteristics | ||||||||
tWAKE | Time required for INH pin to go high after an local wake event occurs on the WAKE pin | 40 | µs | |||||
CAN FD Timing Characteristics | ||||||||
tBIT(BUS) | Bit time on CAN bus output pins with tBIT(TXD) = 500 ns | VIO > 1.8V | RL = 60 Ω, CL = 100 pF CL(RXD) = 15 pF ΔtREC = tBIT(RXD) - tBIT(BUS) See Figure 8-4 |
435 | 530 | ns | ||
Bit time on CAN bus output pins with tBIT(TXD) = 200 ns | 155 | 210 | ns | |||||
Bit time on CAN bus output pins with tBIT(TXD) = 125 ns | 80 | 140 | ns | |||||
tBIT(BUS) | Bit time on CAN bus output pins with tBIT(TXD) = 500 ns | VIO ≤ 1.8V | RL = 60 Ω, CL = 100 pF CL(RXD) = 15 pF ΔtREC = tBIT(RXD) - tBIT(BUS) See Figure 8-4 |
435 | 530 | ns | ||
Bit time on CAN bus output pins with tBIT(TXD) = 200 ns | 155 | 215 | ns | |||||
Bit time on CAN bus output pins with tBIT(TXD) = 125 ns | 80 | 140 | ns | |||||
tBIT(RXD) | Bit time on RXD output pins with tBIT(TXD) = 500 ns | RL = 60 Ω, CL = 100 pF CL(RXD) = 15 pF ΔtREC = tBIT(RXD) - tBIT(BUS) See Figure 8-4 |
400 | 550 | ns | |||
Bit time on RXD output pins with tBIT(TXD) = 200 ns | 120 | 220 | ns | |||||
Bit time on RXD output pins with tBIT(TXD) = 125 ns | 80 | 135 | ns | |||||
ΔtREC | Receiver timing symmetry with tBIT(TXD) = 500 ns | RL = 60 Ω, CL = 100 pF CL(RXD) = 15 pF ΔtREC = tBIT(RXD) - tBIT(BUS) See Figure 8-4 |
-65 | 40 | ns | |||
Receiver timing symmetry with tBIT(TXD) = 200 ns | -45 | 15 | ns | |||||
Receiver timing symetry with tBIT(TXD) = 125 ns | -40 | 10 | ns |