JAJSMP8C May 2023 – June 2024 OPT4001-Q1
PRODUCTION DATA
Use the profile in Figure 8-11, and adjust if necessary. Use a slow solder reflow ramp rate of 1°C to 1.2°C/s to minimize chances of solder splattering onto the sensing area.