JAJSMX1B September 2021 – March 2022 LM74720-Q1
PRODUCTION DATA
Usually bulk capacitors are placed on the output due to various reasons such as uninterrupted operation during power interruption or micro-short at the input, hold-up requirements for doing a memory dump before turning of the module and filtering requirements as well. This design considers minimum bulk capacitors requirements for meeting functional status "A" during LV124 E10 test case 2 100-µs input interruption. To achieve functional pass status A, acceptable voltage droop in the output of LM74720-Q1 is based on the UVLO settings of downstream DC/DC converters. For this design, a 1-V drop in output voltage for 100 µs is considered and the minimum hold-up capacitance required is calculated by
Hold-up capacitance required for 1-V drop in 100 µs is 470 µF.