JAJSMX1B September 2021 – March 2022 LM74720-Q1
PRODUCTION DATA
For selecting the blocking MOSFET Q1, important electrical parameters are the maximum continuous drain current ID, the maximum drain-to-source voltage VDS(MAX), the maximum drain-to-source voltage VGS(MAX), the maximum source current through body diode and the drain-to-source ON resistance RDSON.
The maximum continuous drain current, ID, rating must exceed the maximum continuous load current.
The maximum drain-to-source voltage, VDS(MAX), must be high enough to withstand the highest differential voltage seen in the application. This action includes all the automotive transient events and any anticipated fault conditions. TI recommends to use MOSFETs with VDS voltage rating of 60 V along with a single bidirectional TVS or a VDS rating 40-V maximum rating along with two unidirectional TVS connected back-to-back at the input.
The maximum VGS LM74720-Q1 can drive is 14 V, so a MOSFET with 15-V minimum VGS rating must be selected. If a MOSFET with < 15-V VGS rating is selected, a zener diode can be used to clamp VGS to safe level, but this results in increased IQ current.
To reduce the MOSFET conduction losses, lowest possible RDS(ON) is preferred, but selecting a MOSFET based on low RDS(ON) cannot be beneficial always. Higher RDS(ON) provides increased voltage information to LM74720-Q1's reverse comparator at a lower reverse current. Reverse current detection is better with increased RDS(ON). Choosing a MOSFET with < 50-mV forward voltage drop at maximum current is a good starting point. Based on the design requirements, BUK7Y4R8-60E MOSFET is selected