JAJSMY5 July 2024 TRF1108
ADVANCE INFORMATION
The TRF1108 supports dc-coupled configuration with dual supplies, as shown in Figure 6-2. Operate on +1.68V and –3.32V supplies to set the output dc-bias level to 0V. Externally set the input common-mode voltage to –1.98V to bias the device.