JAJSN29B october   2021  – march 2023 TMUX8211 , TMUX8212 , TMUX8213

PRODUCTION DATA  

  1. 特長
  2. アプリケーション
  3. 概要
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1  Absolute Maximum Ratings: TMUX821x Devices
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions: TMUX821x Devices
    4. 7.4  ソースまたはドレイン連続電流
    5. 7.5  ドレイン・パルス電流のソース
    6. 7.6  Thermal Information
    7. 7.7  Electrical Characteristics (Global): TMUX821x Devices
    8. 7.8  Electrical Characteristics (±15-V Dual Supply)
    9. 7.9  Electrical Characteristics (±36-V Dual Supply)
    10. 7.10 Electrical Characteristics (±50-V Dual Supply)
    11. 7.11 Electrical Characteristics (72-V Single Supply)
    12. 7.12 Electrical Characteristics (100-V Single Supply)
    13. 7.13 Switching Characteristics: TMUX821x Devices
    14. 7.14 Typical Characteristics
  8. Parameter Measurement Information
    1. 8.1 On-Resistance
    2. 8.2 Off-Leakage Current
    3. 8.3 On-Leakage Current
    4. 8.4 Device Turn-On and Turn-Off Time
    5. 8.5 Charge Injection
    6. 8.6 Off Isolation
    7. 8.7 Crosstalk
    8. 8.8 Bandwidth
    9. 8.9 THD + Noise
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Bidirectional Operation
      2. 9.3.2 Flat On-Resistance
      3. 9.3.3 Protection Features
        1. 9.3.3.1 Fail-Safe Logic
        2. 9.3.3.2 ESD Protection
        3. 9.3.3.3 Latch-Up Immunity
      4. 9.3.4 1.8 V Logic Compatible Inputs
      5. 9.3.5 Integrated Pull-Down Resistor on Logic Pins
    4. 9.4 Device Functional Modes
      1. 9.4.1 Normal Mode
      2. 9.4.2 Truth Tables
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
      3. 10.2.3 Application Curves
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Documentation Support
      1. 13.1.1 Related Documentation
    2. 13.2 ドキュメントの更新通知を受け取る方法
    3. 13.3 サポート・リソース
    4. 13.4 Trademarks
    5. 13.5 静電気放電に関する注意事項
    6. 13.6 用語集
  14. 14Mechanical, Packaging, and Orderable Information

Fail-Safe Logic

Fail-safe logic circuitry allows voltages on the logic control pins to be applied before the supply pins, protecting the device from potential damage. Additionally the fail safe logic feature allows the logic inputs of the mux to be interfaced with high voltages, allowing for simplified interfacing if only high voltage control signals are present. The logic inputs are protected against positive faults of up to +48 V in powered-off condition, but do not offer protection against negative over-voltage condition.

Fail-safe logic also allows the devices to interface with a voltage greater than VDD on the control pins during normal operation to add maximum flexibility in system design. For example, with a VDD = 15 V, the logic control pins could be connected to +24 V for a logic high signal which allows different types of signals, such as analog feedback voltages, to be used when controlling the logic inputs. Regardless of the supply voltage, the logic inputs can be interfaced as high as 48 V.