JAJSN69C December 2023 – October 2024 TLV773
PRODUCTION DATA
Table 6-1 shows the conditions that lead to the different modes of operation. See the Electrical Characteristics table for parameter values.
OPERATING MODE | PARAMETER | |||
---|---|---|---|---|
VIN | VEN | IOUT | TJ | |
Normal operation | VIN > VOUT(nom) + VDO and VIN > VIN(min) | VEN > VEN(HI) | IOUT < IOUT(max) | TJ < TSD(shutdown) |
Dropout operation | VIN(min) < VIN < VOUT(nom) + VDO | VEN > VEN(HI) | IOUT < IOUT(max) | TJ < TSD(shutdown) |
Disabled (any true condition disables the device) |
VIN < VUVLO | VEN < VEN(LOW) | Not applicable | TJ > TSD(shutdown) |