JAJSN69C December 2023 – October 2024 TLV773
PRODUCTION DATA
Table 7-1 summarizes the design requirements for Figure 7-1.
PARAMETER | VALUE |
---|---|
Input voltage range | 4.0V± 5% |
Output voltage | 3.3V |
Output current | 200mA |
Maximum ambient temperature | 85°C |