Key device features driving the following applications are:
- Integration of Radar Front End and Programmable MCU
- Flexible boot modes: Autonomous application boot using a
serial flash or external boot over SPI
- Hardware
Security Module
- High speed 100Mbps Fast Ethernet Support