JAJSNB2D November 2021 – September 2024 AWR2944
PRODUCTION DATA
INTERFACE | SIGNAL NAME | PIN TYPE | DESCRIPTION | BALL NO. |
---|---|---|---|---|
Transmitters | TX1 | O | Single ended transmitter 1 O/P | B3 |
TX2 | O | Single ended transmitter 2 O/P | B5 | |
TX3 | O | Single ended transmitter 3 O/P | B7 | |
TX4(1) | O | Single ended transmitter 4 O/P | B9 | |
Receivers | RX1 | I | Single ended receiver 1 I/P | M2 |
RX2 | I | Single ended receiver 2 I/P | K2 | |
RX3 | I | Single ended receiver 3 I/P | H2 | |
RX4 | I | Single ended receiver 4 I/P | F2 | |
Reset | NRESET | I | Power on reset for chip. Active low | H16 |
Reference Oscillator | CLKP | I | In XTAL mode: Input for the reference crystal In External clock mode: Single ended input reference clock port | D1 |
CLKM | I | In XTAL mode: Feedback drive for the reference crystal In External clock mode: Connect this port to ground | B1 | |
Reference clock | OSC_CLKOUT | O | Reference clock output from clocking subsystem after cleanup PLL | A11 |
Bandgap voltage | VBGAP | O | Device's Band Gap Reference Output | K4 |
Power supply | VDD | Power | 1.2V digital power supply | E12,E13,E14,F14,H14,J14,K14,L14,N6,N14,P6,P7,P9,P10,P11,P13,P14 |
VDD_SRAM | Power | 1.2V power rail for internal SRAM | V7 | |
VNWA | Power | 1.2V power rail for SRAM array back bias | V13 | |
VIOIN | Power | I/O Supply (3.3V or 1.8V): All CMOS I/Os would operate on this supply | A13,B18,R18,V8,V15 | |
VIOIN_18 | Power | 1.8V supply for CMOS IO | D18,U18,V10 | |
VDDA_18CLK | Power | 1.8V supply for clock module | D9 | |
VDDA_18PM | Power | 1.8V supply for PM module | R1 | |
VIOIN_18LVDS | Power | 1.8V supply for LVDS port | K17 | |
VIOIN_18CSI | Power | 1.8V supply for CSI port | K18 | |
VPP | Power | Voltage supply for fuse chain | U3 | |
Power supply | VIDDA_10RF1 | Power | 1V Analog and RF supply,VDDA_10RF1 and VDDA_10RF2 could be shorted on the board | M4 |
VDDA_10RF2 | Power | 1V Analog and RF supply | D6, D7 | |
VDDA_18BB | Power | 1.8V Analog base band power supply | P1 | |
VDDA_18VCO | Power | 1.8V RF VCO supply | E4 | |
VSS(3) | Ground | Digital ground | A12,A18,E11,E18,F8,F9,F10,F11,F12,F13,G7,G8,G9,G10,G11,G12,G13,G14,H7,H8,H9,H10,H11,H12,H13,J7,J8,J9,J10,J11,J12,J13,K7,K8,K9,K10,K11,K12,K13,K16,L7,L8,L9,L10,L11,L12,L13,M7,M8,M9,M10,M11,M12,M13,M14,N7,N8,N9,N10,N11,N12,N13,P8,P12,P18,V2,V9,V14,V18 | |
VSSA(4) | Ground | Analog ground | A1,A2,A4,A6,A8,A10,B2,B4,B6,B8,B10,B11,C1,C2,C3,C4,C5,C6,C7,C8,C9,C10,D2,D3,E1,E2,E3,F3,F6,F7,G1,G2,G3,G6,H3,H6,J1,J2,J3,J6,K3,K6,L1,L2,L3,L6,M3,M6,N1,N2,N3,V1 | |
Internal LDO output/inputs | VOUT_14APLL | O | Internal LDO output | H4 |
VOUT_14SYNTH | O | Internal LDO output | G4 | |
General purpose ADC inputs for external voltage monitoring(2) | ADC1 | IO | ADC Channel 1 | P3 |
ADC2 | IO | ADC Channel 2 | P2 | |
ADC3 | IO | ADC Channel 3 | R3 | |
ADC4 | IO | ADC Channel 4 | R2 | |
ADC5 | IO | ADC Channel 5 | T3 | |
ADC6 | IO | ADC Channel 6 | U2 | |
ADC7 | IO | ADC Channel 7 | T1 | |
ADC8 | IO | ADC Channel 8 | T2 | |
ADC9 | IO | ADC Channel 9 | U1 |