JAJSNB8F August 1999 – July 2024 THS4021 , THS4022
PRODUCTION DATA
The THS402x are high-speed operational amplifiers configured in a decompensated voltage-feedback architecture. The THS402x are stable with gain configurations of 10 V/V or greater. These amplifiers is built using a greater than 30-V, complementary, bipolar process with NPN and PNP transistors possessing an fT of several GHz. This configuration results in exceptionally high-performance amplifiers with wide bandwidth, high slew rate, fast settling time, and low distortion.