JAJSNC5A April 2023 – July 2024 LM5171-Q1
ADVANCE INFORMATION
A single resistor placed across the CFG and AGND pins sets the IMON1 and IMON2 of the LM5171-Q1 to monitor each inductor current or load current of a channel, and it also programs the I2C address as listed in Table 6-1.
CFG Resistor Selection (kΩ) (1% Resistor) | I2C Address | IMON1 and IMON2 Function | |
---|---|---|---|
Min | Max | ||
0 | 0.1 | 0x00 | Inductor Current |
0.316 | 0.324 | 0x01 | Inductor Current |
0.649 | 0.665 | 0x02 | Inductor Current |
1.10 | 1.13 | 0x03 | Inductor Current |
1.65 | 1.69 | 0x04 | Inductor Current |
2.43 | 2.49 | 0x05 | Inductor Current |
3.32 | 3.40 | 0x06 | Inductor Current |
4.53 | 4.64 | 0x07 | Inductor Current |
6.65 | 6.81 | 0x07 | Load Current |
10.2 | 10.5 | 0x06 | Load Current |
13.7 | 14.0 | 0x05 | Load Current |
18.7 | 19.1 | 0x04 | Load Current |
26.1 | 26.7 | 0x03 | Load Current |
37.4 | 38.3 | 0x02 | Load Current |
60.4 | 61.9 | 0x01 | Load Current |
95.3 | 97.6 | 0x00 | Load Current |