JAJSND3 December 2024 LM5125-Q1
ADVANCE INFORMATION
The current sense filters are suggested. 100pF of CCS and 1Ω of RCSFP, RCSFN are normal recommendations. CCS must be placed physically as close to the device.
Route CSPx and CSNx traces together with Kelvin connections to the current sense resistors.
Increase CCS and RCSFN to increase the RC time constant. Increasing RCSFP can bring significant current sensing error.