JAJSND3 December 2024 LM5125-Q1
ADVANCE INFORMATION
An internal thermal shutdown (TSD) protects the device by disabling the MOSFET drivers and VCC regulator if the junction temperature (TJ) exceeds the TTSD-RISING threshold. After the junction temperature (TJ) is reduced by the TTSD-HYS hysteresis, the device continues operation according to the Functional State Diagram.