JAJSND3 December 2024 LM5125-Q1
ADVANCE INFORMATION
The Overvoltage Protection (OVP) monitors the VOUT-pin using two thresholds. The programmable threshold VOVP_max-H limiting VOUT to 64V, 50V, 35V or 28.5V, and the VOVP-H threshold limiting the programmed VOUT to 110%. In BYPASS state the 110% OVP-H detection is disabled.
When VOUT rises above the VOVP_max-H or the VOVP-H threshold (not active during Bypass), the low-side driver is turned off and the high-side driver is turned on. Current flow from VI to VOUT is monitored through CSP1 - CSN1 and when phase 2 is active also through CSP2 - CSN2 allowing current flow from VI to VOUT. The high-side driver is turned off when the current from VI to VOUT is zero or negative preventing current flow from VOUT to VI. When VOUT falls below the VOVP_max-L or VOVP-L threshold the device continues normal operation.