JAJSND3 December 2024 LM5125-Q1
ADVANCE INFORMATION
In audio applications, the transient power can be high. For this application, 1000W is selected as peak output power. But the average power is typically much lower than the peak power. 300W is selected as average power. With proper ILIM/IMON setting, the average input current can be limited to less than 300W while allowing 1000W peak for 100ms. When the average current loop is triggered, VOUT drops till the input and output power is balanced.
The per phase input current at average output power and typical input voltage can be found as:
13A is selected as the average input current limit.
The current out of ILIM/IMON at can be found as:
RILIM can be calculated as:
A standard value of 47.5kΩ is chosen for RIMON.
As shown in Figure 7-8, CIMON and Rc can be used to create a proper delay before the average current loop is triggered.
In this application, 100ms delay at twice rated power is required.
At zero load, current out of ILIM/IMON can be found as:
The ILIM/IMON voltage at zero load can be calculated as:
At twice rated power, current out of ILIM/IMON can be found as:
CIMON can be determined by:
A standard value of 3.3μF is chosen for CIMON.
Rc can be determined by:
A standard value of 4.99kΩ is chosen for Rc.