JAJSND3 December 2024 LM5125-Q1
ADVANCE INFORMATION
The device integrates several optional features to meet system design requirements, including input UVLO, programmable soft-start time, clock synchronization, spread spectrum, Average input current regulation, inductor current monitoring, 5V compatible BIAS pin for enhanced thermal capability, cold crank support, synchronization, dynamic output voltage tracking and programmable dead time.