JAJSND3 December 2024 LM5125-Q1
ADVANCE INFORMATION
A typical application example is a dual-phase boost converter as shown in Figure 7-2. This converter is designed for Class-H audio amplifier. The output voltage is adjustable up to 45V. The peak power is 1kVA with an input average current limit of 26A.