JAJSND3 December 2024 LM5125-Q1
ADVANCE INFORMATION
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input(2) | BIAS to AGND | –0.3 | 50 | V |
UVLO/EN to AGND | –0.3 | BIAS + 0.3 | ||
CSPx to AGND | –0.3 | 50 | ||
CSPx to CSNx | –0.3 | 0.3 | ||
VOUT to AGND | -0.3 | 65 | ||
HBx to AGND | –0.3 | 71 | ||
HBx to SWx | –0.3 | 5.8(3) | ||
SWx to AGND | –0.3 | 65 | ||
SWx to AGND (100ns) | –5 | |||
CFG1, CFG2, SYNCIN, ATRK/DTRK, DLY, MODE, EN2, CFG0 to AGND | –0.3 | 5.5 | ||
RT to AGND | –0.3 | 2.5 | ||
PGND to AGND | –0.3 | 0.3 | ||
Output(2) | VCC to AGND | –0.3 | 5.8(3) | V |
HOx to SWx (50ns) | –1 | |||
LOx to AGND (50ns) | –1 | |||
PGOOD, SYNCOUT, SS, COMP, ILIM/IMON to AGND | –0.3 | 5.5 | ||
Operating junction temperature, TJ(4) | –40 | 150 | °C | |
Storage temperature, TSTG | –55 | 150 |